HUBBELL
ACME_T3500K0013B_ 01_PRODIMAGE
* Representative image
ACME_T3500K0013B_ 01_PRODIMAGE

Medium Voltage Transformer - Three Phase, 2400Δ - 480Y//277V, 500kVA

Brand:

Acme Electric

Catalog ID:

WI500K13

Medium Voltage Transformer - Three Phase, 2400Δ - 480Y//277V, 500kVA

Product details

General

Catalog Number

WI500K13

Construction

Ventilated

kVA

500

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480Y/277 V

UPC

047503098981

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

2720 lb

Width

50.5 in

Electrical Ratings

Efficiency

99.09%

Frequency Rating

60 Hz

Primary Voltage

2400D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562