HUBBELL
ACME_T3075K0013B_01_PRODIMAGE
* Representative image
ACME_T3075K0013B_01_PRODIMAGE

Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 75kVA

Brand:

Acme Electric

Catalog ID:

WI075K20

Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 75kVA

Product details

General

Catalog Number

WI075K20

Construction

Ventilated

kVA

75

Mounting Type

Floor

Primary Voltage

4160Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

600D V

UPC

047503098141

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

760 lb

Width

36.5 in

Electrical Ratings

Efficiency

98.33%

Frequency Rating

60 Hz

Primary Voltage

4160D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562