HUBBELL
ACME_T3075K0013B_01_PRODIMAGE
* Representative image
ACME_T3075K0013B_01_PRODIMAGE

Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 15kVA

Brand:

Acme Electric

Catalog ID:

WH015K21

Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 15kVA

Product details

General

Catalog Number

WH015K21

Construction

Ventilated

kVA

15

Mounting Type

Floor

Primary Voltage

4160Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

600Y/347 V

UPC

047503097625

Winding Material

AL

Dimensions

Depth

17 in

Height

32 in

Weight

400 lb

Width

26.5 in

Electrical Ratings

Efficiency

97.50%

Frequency Rating

60 Hz

Primary Voltage

4160D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562