HUBBELL
ACME_T3500K0013B_ 01_PRODIMAGE
* Representative image
ACME_T3500K0013B_ 01_PRODIMAGE

Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 2000kVA

Brand:

Acme Electric

Catalog ID:

WI002M22

Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 2000kVA

Product details

General

Catalog Number

WI002M22

Construction

Ventilated

kVA

2000

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

208Y/120 V

UPC

047503099766

Winding Material

AL

Dimensions

Depth

50 in

Height

90 in

Weight

10600 lb

Width

90 in

Electrical Ratings

Efficiency

99.36%

Frequency Rating

60 Hz

Primary Voltage

4800D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562