HUBBELL
ACME_T3075K0013B_01_PRODIMAGE
* Representative image
ACME_T3075K0013B_01_PRODIMAGE

Medium Voltage Transformer - Three Phase, 2400Δ - 600Y//347V, 1500kVA

Brand:

Acme Electric

Catalog ID:

WI015M15

Medium Voltage Transformer - Three Phase, 2400Δ - 600Y//347V, 1500kVA

Product details

General

Catalog Number

WI015M15

Construction

Ventilated

kVA

1500

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

600Y/347 V

UPC

047503099537

Winding Material

AL

Dimensions

Depth

50 in

Height

90 in

Weight

7900 lb

Width

90 in

Electrical Ratings

Efficiency

99.37%

Frequency Rating

60 Hz

Primary Voltage

2400D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562