HUBBELL
WBP_HBL8P120C_PRODIMAGE
WBP_HBL8P120C_PRODIMAGE
WBP_HBL8P120C_front_PRODIMAGE
Discontinued

Replaced by HBL10P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, 347/600V AC, 3-Pole 4-Wire Grounding

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL10P120C

Surge Protective Devices, Panel, 120KAPeak Capacity, 347/600V AC, 3-Pole 4-Wire Grounding

120kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. The SpikeShield® 120kA branch panel product offering featuresan economical, compact, modular design.

  • Economical, compact, modular design
  • Protect branch panels, safety switches and load centers
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator
  • UL1449 4th edition

Product details

General

Catalog Number

HBL10P120C

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

120kA

UPC

783585570327

Electrical Ratings

Voltage Rating

Wye 347/600 VAC

Voltage Rating Description

347/600 VAC Wye