HUBBELL
WBP_HBL4W100C_PRODIMAGE
WBP_HBL4W100C_PRODIMAGE
Discontinued

Replaced by HBL8P105NM, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 100KA, 3-Phase 277/480V AC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8W100C

Surge Protective Devices, SPIKESHIELD Surface Mount Block, 100KA, 3-Phase 277/480V AC

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

Dry Contacts, NEMA 4X

Product details

General

Application

  • Surface Mount Brick with Leads

Catalog Number

HBL8W100C

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Indicator(s) Type

Green Status LED, Audible Alarm

Item Type

Wired-In Branch Panel Protection

Material

Steel

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electrical - Surge Current per Phase - 100kA
  • Environmental - Operating Temperature - -40ºF to 140ºF (-40ºC to 60ºC)
  • Mechanical - Terminal Accommodation - #10 AWG 18.0" Wire Leads

Response Time

5

Series

Wired-In Panels

Specifications

  • Dimensions - 3.1"D x 9.9"W x 4.8"H
  • Frequency - 50/60 Hz
  • NEMA - Type 4X
  • Warranty - 10 year
  • Weight - 4.78 lbs

Type

100kA

UPC

783585120829

Dimensions

Display Size

100kA Peak

Electrical Ratings

Connectivity

Leads

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

  • Wye 277 VAC
  • Wye 480 VAC

Voltage Rating Description

277/480 VAC Wye

Certifications And Compliance

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Logistics

Carton Quantity

1

Pallet Quantity

207