text.skipToContent text.skipToNavigation

70025K

by Acme Electric 

Catalog ID: 70025K

Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 22V, 5VA

Product Details

General

Max Temperature Rise 29 Degrees Celsius
No Load Current 2 mA
No Load Voltage 2 x 30.5 V
Primary Voltage 115 / 230 V
Product Category Toroids
Regulation 40 %
Secondary Voltage 2 X 22 V
VDE Compliant VDE0550
Δt (° C) 29 °C

Dimensions

Depth 0.77 in
Height 1.96 in
Pin Height 1.8 (45.72)
Pin Size 0.04 x 0.02 (1.0 x 0.5 )
Pin Width 1.8 (45.72)
Weight 1 lb
Width 1.96 in

Electrical Ratings

Efficiency 68 %
Frequency Rating 50/60 Hz
Primary Voltage 115/230 V
Secondary Current 114 mA

Certifications and Compliance

IEC Compliant IEC 60950/61558
UL Standard UL 506/1950

Resources/Downloads