text.skipToContent text.skipToNavigation

AA50902015

By Acme Electric 

Catalog ID: AA5090-2015

By Acme Electric
Catalog ID:  AA5090-2015
Toroids - Commerical Transformers, 120 - 2 X 15V, 90VA

Product Details

General

Copper Loss 0.60 W
Core Loss 12.0 W
Primary Voltage 120 V
Product Category Toroids
Secondary Voltage 2 X15 V

Dimensions

Height 1.5 in
Outside Diameter 3.7 in
Weight 5.4 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 V
Secondary Current 3.0 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads

Terms and Conditions