text.skipToContent text.skipToNavigation

AA56502024

by Acme Electric 

Catalog ID: AA5650-2024

Toroids - Commerical Transformers, 120 - 2 X 24V, 650VA

Product Details

General

Copper Loss 3.10 W
Core Loss 36.0 W
Primary Voltage 120 V
Product Category Toroids
Secondary Voltage 2 X 24 V

Dimensions

Height 2.8 in
Outside Diameter 5.4 in
Weight 1 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 V
Secondary Current 13.5 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources/Downloads