text.skipToContent text.skipToNavigation

L1515

By Acme Electric 

Catalog ID: L1515

By Acme Electric
Catalog ID:  L1515
Toroids - Inductors, 15A, 15mH

Product Details

General

Copper Loss 22.7 W
Core Loss 5 W
Current Irms 10.6 A
DC Current 15 A
Inductance 15 mH
Inductance Range 0-20 mH
Power 1.69 Ws
Product Category Toroids

Dimensions

Height 2.4 in
Outside Diameter 5.5 in
Weight 6 lb