text.skipToContent text.skipToNavigation

MT0400SS

by Acme Electric 

Catalog ID: MT0400SS

Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120V, 400VA

  • Individually molded face for each blade configuration
  • Roomy wiring chamber provides ample space for wiring
  • Ribbed nylon housing provides a secure grip that’s impact and chemical resistant

Angled

Product Details

General

Color Black, White
Electrostatic Shield Shielded
Number Of Poles 2-Pole
Primary Voltage 100 / 120 V
Product Category Toroids
Secondary Current @ 120V 3.33 A
Secondary Current @ 240V -
Type Plugs

Dimensions

Height 2.5 in
Outside Diameter 5.5 in
Weight 8.55 lb

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Frequency Rating 50/60 Hz
Primary Voltage 100/120 V
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

CSA Standard C22.2 No.601.1
IEC Compliant IEC 601.1
Nema Rating L5-15P
TUV Compliant TUV Marked
UL Standard UL 60601-1

Resources/Downloads