HUBBELL
ACME_PPH_534591_AX_PRODUCT_IMAGE
* Representative image
ACME_PPH_534591_AX_PRODUCT_IMAGE

Wall Mounting Kit for Encapsulated Unit

Brand:

Acme Electric

Catalog ID:

PL79911

Wall Mounting Kit for Encapsulated Unit

Product details

General

Catalog Number

PL79911

Product Category

Accessories

UPC

047503460160

Dimensions

Dimensions

11 in x 11 in x 2.3 in

Height

2.3 in

Length

11 in

Weight

32 lb

Width

11 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

672

Resources and downloads