text.skipToContent text.skipToNavigation

TDR 1150

by Hipotronics 

Catalog ID: TDR 1150

HIPOTRONICS -Model TDR 1150 is the most advanced and powerful cable fault locator tool on the market. When incorporated with a suitable high voltage coupling device and capacitive discharge, the TDR 1150 accurately pre-locates cable faults in underground transmission and distribution cable systems.Basic mode of operation provides the simplest means of operation for pre-locating most cable faults. The TDR 1150 Advanced mode of operation provides the operator with complete control and setup access of the TDR functions and settings.

  • Automatic Identification of Key Cable Parameters (cable length and distance to fault)
  • Quick Location of Faults
  • 32 Accessible Memory Locations for Internal Trace Storage
  • Large 10.4” VGA Color Display
  • Automatic Setup of sampling rate, gain and pulse width
  • Step-by-Step Instructions of System Operation Guides User Through Test
  • Large, Easy-to-Use Buttons
  • Multi-Purpose Device: has ability to pre-locate, locate, and diagnose cable conditions
  • Easy to Use: TDR, Time Domain Reflect meter procedure, in 5 easy steps you have located the fault
  • Compatibility: TDR1150 can be used with most other High Voltage Couplers
  • PC Software and Serial Port: included with standard unit provides long-term storage, evaluation of test results, defining of test protocols and simple software upgrading
  • Reduce Outage Time: quickly locate cable faults to reduce outage time and restore service quickly
  • Reduce Cable Damage: using a TDR minimizes thumping and unnecessary damage to the cable

Product Details

General

Application
  • Testing Shielded Cables
  • Electric Utilities
  • High Voltage Test Companies
  • Electrical Contractors
  • Petrochemical Facilities
  • Mining Companies
  • Facility Maintenance