HUBBELL
Image not found_2
Image not found_2
play

WSD-U06 Unfinished 6' (1.8m) Straight Track Section

Brand:

Gleason Reel

Catalog ID:

WSD-U06

Collection name:

ToolAssistPROâ„¢

Unfinished 6' (1.8m) Straight Track Section

  • Capacity 30 lbs. (13.5 Kg)
  • Curved sections with 3 ft. (0.9m) radius form 90Ëš corner and connect to other curved or straight track sections for smooth, non-stop trolley movement
  • Threaded hangers may be hung from overhead beams or from WS50 rail using standard track nut

Product details

ToolAssistPro-Logo

General

Catalog Number

WSD-U06

Finish Type

Unfinished

Load Capacity

30 lbs

Series

WSD - Diamond Rail

Type

Rail

UPC

783246003744

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics