HUBBELL
GLEASON_WA-RAIL_PRODIMAGE
GLEASON_WA-RAIL_PRODIMAGE
play

WA50-T072 Aluminum Track 6' Beige, For Loads up to 50 Lbs.

Brand:

Gleason Reel

Catalog ID:

WA50-T072

Collection name:

ToolAssistPROâ„¢

Aluminum Track 6' Beige, For Loads up to 50 Lbs.

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

Product details

ToolAssistPro-Logo

General

Catalog Number

WA50-T072

Load Capacity

50 lbs

Series

WA50 - Aluminum Rail

Type

Rail

UPC

783246011893

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics