HUBBELL
Image of WS30-T11 WS30-T11 C-Rail Track Ws30 Beige 11.0Ft
Image of WS30-T11 WS30-T11 C-Rail Track Ws30 Beige 11.0Ft
play

WS30-T11 C-Rail Track Ws30 Beige 11.0Ft

Brand:

Gleason Reel

Catalog ID:

WS30-T11

Collection name:

ToolAssistPROâ„¢

C-Rail Track Ws30 Beige 11.0Ft

  • For loads up to 30 lbs. (13.5 kg)
  • Mounting hardware, where required, is included

Product details

ToolAssistPro-Logo

General

Catalog Number

WS30-T11

Load Capacity

30 lbs

Series

WS30 - C-Rail

Type

Rail

UPC

783246009852

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics