HUBBELL
GLEASON_GR625878-WS50-WS04_PRODIMAGE
GLEASON_GR625878-WS50-WS04_PRODIMAGE
play

WS50-WS04 WS50 Rail 4', For Loads Up To 50 Lbs., Beige Polyester Finish

Brand:

Gleason Reel

Catalog ID:

WS50-WS04

Collection name:

ToolAssistPROâ„¢

WS50 Rail 4', For Loads Up To 50 Lbs., Beige Polyester Finish

  • Fixed or 180° Swinging WS50 Booms
  • Rail for loads up to 50 lbs.(22.5 kg)

Product details

ToolAssistPro-Logo

General

Catalog Number

WS50-WS04

Item Type

Swing

Load Capacity

50 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011640

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics