HUBBELL
Image not found_2
Image not found_2
play

WS50-SS05A Shelves With Brackets Style “B”–12" Deep 56" Wide

$586.96 USD

Brand:

Gleason Reel

Catalog ID:

WS50-SS05A

Collection name:

ToolAssistPRO™

Shelves With Brackets Style “B”–12" Deep 56" Wide

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style B in 12 inches (305 feet)

Product details

ToolAssistPro-Logo

General

Catalog Number

WS50-SS05A

Finish Type

Polyester Powder Coat

UPC

783246010308

Dimensions

Depth

12

Width

56 in

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics