HUBBELL
HPS_ID_YPX1507770_PRODIMAGE
HPS_ID_YPX1507770_PRODIMAGE

Yoke Plate, Tri-Bundle

Brand:

Catalog ID:

YPX1507770

Yoke Plate, Tri-Bundle, Tower Attachment, Triple String, UTS 150,000 lb

Material: Galvanized Steel

Product details

General

EU RoHS Indicator

No

Material

Steel

Number of Bolt Holes

0

Series

YPX Series

Strength Rating - Ultimate

150000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359488002

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Insulator Attachment Holes

1.063 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length - Coupling

2.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness

1.25 in

Weight

16.337 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Diameter - Conductor Attachment Holes

1.063 in

Resources and downloads