HUBBELL
BUR_81KLRGGUIDEKIT_Image
BUR_81KLRGGUIDEKIT_Image
play
PATRIOT® 4-POINT® PAT81K2
81K2 Guide Sets_LRG_SML
+1
PAT81K2_guides_2

4-POINT® Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum

OR

Brand:

Burndy

Catalog ID:

81KLRGGUIDEKIT

Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum; Use with 81K2 Series Crimpers

  • Accommodates Connector Sizes: Copper: #3 AWG - #250 kcmil
  • Aluminum #5 AWG - #3/0 AWG

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Catalog Number

81KLRGGUIDEKIT

Die Type

Dieless

Tool Type

Accessory

Trade Name

4-POINT®

Type

Accessory

UPC

621945646544

UPC 12 Digit

621945646544

Conductor Related

Crimping Ranges

Copper: #3 AWG - #250 kcmil; Aluminum #5 AWG - #3/0 AWG

Certifications And Compliance

Buy American Compliant

No

Logistics

Carton Quantity

1

Package Contents

Large Guide Kit only

Pallet Quantity

464

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
PATRIOT® 4-POINT® PAT81K2