PAT600_no battery
PAT600_no battery

PATRIOT® 6-Ton Latch Head Battery Crimper, No Batteries, No Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT600LILCB

PAT600 6T Latch Head Battery Crimper, Hard Case, No Batteries or Charger.

The PATRIOT® PAT600 6-ton battery crimper features a latch head design, 180° head rotation, and enhanced clearance for tap connections. Capable of crimping #8 AWG - 600 kcmil with its permanent D3 groove and use of W and X style dies. Its high speed pump completes a crimp in approximately 3 seconds.

  • Specialized latch head design with 180° rotation
  • Permanent D3 crimp groove accepts all W Dies
  • High speed pump completes crimp in approximately 3 seconds
  • Enhanced clearance for tap connections
  • Ergonomically balanced

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
Power Source
No Charger
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
781810540947
UPC 12 Digit
7818105409477

Dimensions

Dimensions
14.50 in x 3.50 in x 13.75 in
Height
13.75 in
Length
14.5 in
Weight
8.65 lb
Width
3.5 in

Conductor Related

Crimping Ranges
Copper: #8 AWG - 600 kcmil; Copper Flex: #8 AWG - 350 kcmil; Aluminum: #8 AWG - 350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1
Package Contents
Crimper, Lanyard, Hard Case