text.skipToContent text.skipToNavigation

YF2210FL

by Burndy 

Catalog ID: YF2210FL

Installation Ratchet Crimper for Bare and Insulated Ferrules, #22 AWG - #10 AWG, Dieless, Square Crimp Profile

  • Front load crimping position
  • Dieless crimping without multiple grooves
  • Square crimp profile
  • Full cycle ratchet mechanism
  • Ratchet release lever
Features: Ratchet Ferrule Crimp Tool,Dieless, Weight-82 lbs5 year limited warranty

Product Details

General

Application Crimping
Die Type Dieless
EU RoHS Indicator Yes
Sub Brand FERRULES
Tool Type Ratchet Crimper for Ferrules
Type Crimper
UPC 781810542644
UPC 12 Digit 7818105426444

Dimensions

Height 1.00 in
Length 7.75 in
Weight 0.82 lb
Width 2.32 in

Conductor Related

Conductor - Copper Solid Size Range 22 -10 AWG
Conductor - Copper Str Size Range 20 AWG-10 AWG
Crimping Ranges Copper: #22 AWG - #10 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings