Y750BHXT
Y750BHXT

12-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses U Dies

Brand:

Burndy

Catalog ID:

Y750BHXT

12-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses U Dies.

Easy die change out and retention with exposed positive die lock buttons, Hot stick adapter sold separately, Infinitely rotatable head, so hydraulic couplers won’t easily loosen

Product details

General

Application
Crimping
Application - For Use On
Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Yes
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESSâ„¢
UPC
781810458594
UPC 12 Digit
7818104585944

Dimensions

Dimensions
12.8 in x 5.2 in x 2.9 in
Height
2.9 in
Jaw Width
1.65 in
Length
12.8 in
Weight
10.8 lb
Width
5.2 in

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Package Contents
Tool, Nylon Carry Bag

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings