HUBBELL
Extension for Epoxiglas Tree Trimmer - 1.5 in - 6 ft - With Female Splice
Extension for Epoxiglas Tree Trimmer - 1.5 in - 6 ft - With Female Splice

Extension for Epoxiglas Tree Trimmer - 1.5 in - 6 ft - With Female Splice

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H2156

EXTENSION FOR TREE TRIMMER-1.5"X6' FEM, Splices telescope snugly and fasten securely to the splice fittings on the tool. Leaf-spring button lock is used on the Epoxiglas®- models.

  • Designed to cut up to 1½” diameter branches
  • Useful around energized conductors or in hard-to-reach places
  • Head features sharpened stationary and movable blades made of dropforged steel
  • Rope and pulley arrangement gives operator a mechanical advantage of 3 to 1
  • Example: A 10-lb. pull on rope will exert a 30-lb. force on the cutter head lever
  • Ball bearing pulleys are employed for free operation
  • Rope furnished with each tree trimmer is 25’ long
  • Accommodates a 6’ extension on the basic tool
  • The 18” long Universal Tool Fitting is provided with 25’ of rope
  • A Universal Pruning Saw can be added to the universal fitting on the side of the head mount
  • Spliced extensions fasten securely to the tool with leaf spring button loc

Product details

General

Catalog Number

H2156

EU RoHS Indicator

No

Style

Extension - Female Splice

Type

Cutters

UPC

096359039839

Dimensions

Length

72 in

Weight

3.2 lb

WeightMetric

1.4 kg

Resources and downloads

Specifications

Installation Manuals