HUBBELL
Insulated Aluminum Wire Cutter For 1.033.5 MCM, 6 ft
Insulated Aluminum Wire Cutter For 1.033.5 MCM, 6 ft

Insulated Aluminum Wire Cutter For 1.033.5 MCM, 6 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030689

LEVER TYPE WIRE CUTTER - 6FT - 1,033 AA, These wire cutters have a heat treated steel cutter head especially designed to cut all aluminum conductors. The aluminum head and Epoxiglas ™ handles combine to make an insulated lightweight tool for easy handling. A lineman’s preference for cutting aluminum jumper cables, conductors or tie wires. Do not use this tool to cut ACSR conductors.

  • Wire cutters have a heat treated steel cutter head designed to cut all-aluminum conductors
  • Aluminum head and Chance Epoxiglas â„¢ handles combine to make an insulated lightweight tool for easy handling
  • A lineman’s preference for cutting aluminum jumper cables, conductors or tie wires
  • Do not use this tool to cut ACSR conductors

Product details

General

Catalog Number

C4030689

EU RoHS Indicator

No

Type

Cutters

UPC

096359018421

Dimensions

Length

72 in

Weight

11.8 lb

WeightMetric

5.3 kg

Resources and downloads

Specifications

Installation Manuals

Sales Drawings