HPS_ID_C4031421_PRODIMAGE
* Representative image
HPS_ID_C4031421_PRODIMAGE

Insulated Conductor Cutter For 1000 MCM A.A. / 500 MCM Cu, 35"

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031422

Three standard models offer choice of insulated long or short handles on cutters for soft wire and insulated long handles on cutters for ACSR. orange 11?2" dia. Epoxiglas ® handles have black rubber cushion grips. Shear-type blades cut without deforming cable. These heattreated tool-steel cutter heads are the same as those for Ratchet Cable Cutters and may be interchanged in the field. Order replacement or spare cutter heads as separate items.

  • Three standard models
  • Choice of insulated long or short handles on cutters for soft wire, and insulated long handles on cutters for ASCR
  • Chance orange 1½” diameter Expoxiglas® handles have black rubber cushion grips
  • Shear-type blades cut without deforming cable
  • Heat-treated tool-steel cutter heads are same as Chance Ratchet Cable Cutters
  • Note: ACSR head is not for use with 15½” handles
  • Soft-wire head must not be used to cut ACSR as it will damage the cutting edges
  • Storage bags to fit short or long cutters should be ordered as separate items
  • Storage bags are heavy-duty yellow vinyl-impregnated nylon cloth
  • Cutters are designed for energized applications
  • Users must wear rubber gloves and observe all applicable working clearances when cutting energized conductors

Product details

General

Storage Bag Included?
C306-0000 (Bag not included. Must be ordered separately.)
Type
Cutters
UPC
096359019121

Dimensions

Length
37 in
Weight
5.4 lb
WeightMetric
2.4 kg

Conductor Related

Conductor Size
1000 MCM A.A. / 500 MCM Cu.

Logistics

Pallet Quantity
32

Resources and downloads