HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Single Crimp U Die, Black, Index 13M

Brand:

Burndy

Catalog ID:

UC1

Single Crimp U Die, Black, Index 13M.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UC1

Color Code

Black

Crimp Force Capacity

12 ton

Die Index

13M

Die Type

U Die

Type

Die

UPC

781810223239

UPC 12 Digit

7818102232399

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings