HUBBELL
S39ART_413100_IMAGE
S39ART_413100_IMAGE

Stainless Steel Twin S Die, 795 kcmil (36-1) ACSR, Index 292, 578

Brand:

Burndy

Catalog ID:

S292

S Die, 795 kcmil (36-1) ACSR, Index 292, 578.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S292

Crimp Force Capacity

15 ton

Die Index

578;292

Die Type

S Die

Type

Die

UPC

781810006443

UPC 12 Digit

7818100064433

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings