WRI-TTT
WRI-TTT

3-Gang Metal Wallplate, Maxi, 3-Toggle, Ivory Smooth

Brand:

TayMac

Catalog ID:

WRI-TTT

3-Gang Metal Wallplate, Maxi, 3-Toggle, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Size
Maxi/Princess
Style
3-Toggle
UPC
092326114400

Dimensions

Dimensions
0.13 in x 6.375 in x 5 in
Height
5 in
Length
0.13 in
Weight
0.201 lb
Width
6.375 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000