HUBBELL
WBP_SB826_PRODIMAGE
WBP_SB826_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Duplex Opening, 1) Decorator Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB826

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Duplex Opening, 1) Decorator Opening, Standard Size, Brass

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB826

Construction

Stamped

Cutout

1) Duplex, 1) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Brass
  • Mounting Screws - Brass, Slotted Head
  • Plate Openings - Duplex, Decorator
  • Plate Type - 2-Gang

Style

1-Duplex, 1-Decorator

Type

Combination

UPC

883778200328

Dimensions

Display Size

Standard Sized

Thickness

0.04

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads