HUBBELL
WBP_SS263_PRODIMAGE
WBP_SS263_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS263

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Stainless Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Catalog Number

SS263

Color

Almond

Construction

Stamped

Cutout

3) Decorator

EU RoHS Indicator

Yes

Item Type

Decorator Wallplates

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Decorator
  • Plate Type - 3-Gang

Style

3-Decorator

Type

Decorator

UPC

883778201684

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10