HUBBELL
WBP_SS701_PRODIMAGE
WBP_SS701_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS701

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.48" Opening, Standard Size, Stainless Steel.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Catalog Number

SS701

Color

Construction

Stamped

Cutout

1) 2.48" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

2-Gang

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 Stainless Steel, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - 1-Single
  • Plate Type - 2-Gang

Style

1-Single - 2.48 in Hole

Type

Plates

UPC

883778201110

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

8000