HUBBELL
WBP_SS737_PRODIMAGE
WBP_SS737_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.937" Openings, Standard Size, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS737

Twist-Lock® Devices, 30 Amp Hubbellock® Accessories, Receptacle Wallplates, 302/304 stainless, single gang, smooth. NOT weatherproof.

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Designed for highly corrosive environments

Catalog Number

SS737

Construction

Stamped

Cutout

1) 1.937" Opening

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Yes

Item Type

Single Receptacle Wallplate

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang
  • Thickness - Stainless steel 302/304

Style

1-Single - 1.97 in Hole

Type

Single

UPC

883778201196

Dimensions

Display Size

Standard Sized

Thickness

0.035

Weight

0.65 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10