HUBBELL
WBP_SS741_PRODIMAGE
WBP_SS741_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) .64" Opening, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS741

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) .64" Opening, Standard Size, Stainless Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS741

Construction

Stamped

Cutout

1) .640" Hole- Telephone Opening, Centered

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Telephone
  • Plate Type - 2-Gang

Style

2-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778201233

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications