HUBBELL
WBP_P826I_PRODIMAGE
WBP_P826I_PRODIMAGE

Wallplate, 2-Gang, 1) Duplex 1) Decorator, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P826I

Wallplate, 2-Gang, 1) Duplex 1) Decorator, Ivory

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Smooth Satin Finish

Product details

General

Application

Catalog Number

P826I

Color

Ivory

Cutout

Duplex, Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

2-Gang

Orientation

Vertical

Size

Standard

Style

1-Duplex, 1-Decorator

Type

Duplex, Decorator

UPC

883778313059

Dimensions

Dimensions

4.63 in x 4.69 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

4.69 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

25

Pallet Quantity

11200

Resources and downloads