WBP_P226I_PRODIMAGE
WBP_P226I_PRODIMAGE

Wallplate, 3-Gang, 2) Toggle 1) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P226I

Wallplate, 3-Gang, 2) Toggle 1) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application
Color
  • Ivory
Cutout
Toggle, Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
3-Gang
Orientation
Vertical
Size
Standard
Style
2-Toggle, 1-Decorator
Type
  • Toggle, Decorator
  • Toggle, Decorator
UPC
883778311703

Dimensions

Dimensions
4.63 in x 6.50 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
6.5 in

Conductor Related

Nema Color
Ivory

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
10
Pallet Quantity
8400

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing