HUBBELL
WBP_P2262I_PRODIMAGE
WBP_P2262I_PRODIMAGE

Wallplate, 4-Gang, 2) Toggle 2) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P2262I

Wallplate, 4-Gang, 2) Toggle 2) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application

Catalog Number

P2262I

Color

Ivory

Cutout

Toggle, Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

4-Gang

Orientation

Vertical

Size

Standard

Style

2-Toggle, 2-Decorator

Type

Toggle, Decorator

UPC

883778311659

Dimensions

Dimensions

4.63 in x 8.31 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

8.31 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

10

Pallet Quantity

7000

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing