Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
P2262W
Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Smooth Satin Finish
Application
Catalog Number
Color
Cutout
Material
Mounting Method
Mounting Type
Number of Gang(s)
Orientation
Size
Style
Type
UPC
Dimensions
Height
Length
Width
Nema Color
Certification - cULus
UL File Number
Carton Quantity
Pallet Quantity