HUBBELL
WBP_P265I_PRODIMAGE
WBP_P265I_PRODIMAGE

Wallplate, 5-Gang, 5) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P265I

Wallplate, 5-Gang, 5) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application

Catalog Number

P265I

Color

Ivory

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

5-Gang

Orientation

Vertical

Size

Standard

Style

5-Decorator

Type

Decorator

UPC

883778312038

Dimensions

Dimensions

4.63 in x 10.12 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

10.12 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

10

Pallet Quantity

4200

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing