HUBBELL
WBP_P266I_PRODIMAGE
WBP_P266I_PRODIMAGE

Wallplate, 6-Gang, 6) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P266I

Wallplate, 6-Gang, 6) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application

Catalog Number

P266I

Color

Ivory

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

6-Gang

Orientation

Vertical

Size

Standard

Style

6-Decorator

Type

Decorator

UPC

883778312090

Dimensions

Dimensions

4.63 in x 11.94 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

11.94 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing