HUBBELL
WBP_P266LA_PRODIMAGE
WBP_P266LA_PRODIMAGE

Wallplate, 6-Gang, 6) Decorator, Light Almond

Brand:

Bryant

Catalog ID:

P266LA

Wallplate, 6-Gang, 6) Decorator, Light Almond

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Product details

General

Application

Catalog Number

P266LA

Color

Light Almond

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

6-Gang

Orientation

Vertical

Size

Standard

Style

6-Decorator

Type

Decorator

UPC

883778312106

Dimensions

Dimensions

4.63 in x 11.94 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

11.94 in

Conductor Related

Nema Color

Light Almond

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing