HUBBELL
WBP_P264I_PRODIMAGE
WBP_P264I_PRODIMAGE

Wallplate, Mid-Size 4-Gang, 4) Decorator, Ivory

Brand:

Bryant

Catalog ID:

PJ264I

Wallplate, Mid-Size 4-Gang, 4) Decorator, Ivory

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Product details

General

Application

Catalog Number

PJ264I

Color

Ivory

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

4-Gang

Orientation

Vertical

Size

Mid Sized

Style

4-Decorator

Type

Decorator

UPC

883778313936

Dimensions

Dimensions

4.88 in x 8.56 in x 0.25 in

Height

0.25 in

Length

4.88 in

Width

8.56 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing