HUBBELL
WBP_NP1226W_PRODIMAGE
WBP_NP1226W_PRODIMAGE
Discontinued

Wallplates, Nylon, 2-Gang, 1) Decorator, 1) .406" Opening, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NP1226W

Wallplates, Nylon, 2-Gang, 1) Decorator, 1) .406" Opening, White

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP1226W

Color

White

Construction

Molded

Cutout

1) Decorator, 1) .406" Hole

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator, Telephone
  • Plate Type - 2-Gang

Style

1-Decorator, 1-Telephone

Type

Combination

UPC

883778105050

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25