HUBBELL
WBP_NP128_PRODIMAGE
WBP_NP128_PRODIMAGE
Discontinued

Wallplates, Nylon, 2-Gang, 1) Duplex, 1).406" Opening, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NP128

Wallplates, Nylon, 2-Gang, 1) Duplex, 1).406" Opening, Brown

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP128

Color

Brown

Construction

Molded

Cutout

1) Duplex, 1) .406" Hole

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Duplex, Telephone
  • Plate Type - 2-Gang

Style

1-Duplex, 1-Telephone

Type

Combination

UPC

883778104855

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications