HUBBELL
WBP_NP17I_PRODIMAGE
WBP_NP17I_PRODIMAGE
Discontinued

Wallplates, Nylon, 2-Gang, 1) Toggle, 1).406" Opening, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NP17I

Wallplates, Nylon, 2-Gang, 1) Toggle, 1).406" Opening, Ivory.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP17I

Color

Construction

Molded

Cutout

1) Toggle, 1) 1.40" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Single Receptacle
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Single Receptacle

Type

Combination

UPC

883778104169

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25