WBP_NP7_PRODIMAGE
WBP_NP7_PRODIMAGE
Discontinued

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NPJ7

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Brown.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • 1-Single 1.40 in. (35.6) Diameter Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Brown
Construction
Molded
Cutout
1) 1.40" Opening
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
1-Single - 1.40 in. Hole
Type
Single
UPC
883778107818

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25