HUBBELL
WBP_NP3AL_PRODIMAGE
WBP_NP3AL_PRODIMAGE
Discontinued

Wallplates, Nylon, Mid-Sized, 3-Gang, 3) Toggle, Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ3AL

Wallplates, Nylon, Mid-Sized, 3-Gang, 3) Toggle, Almond

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ3AL

Color

Almond

Construction

Molded

Cutout

3) Toggle

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Toggle switch
  • Plate Type - 3-Gang

Style

3-Toggle

Type

Toggle

UPC

883778106101

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications