WBP_NP147W_PRODIMAGE
WBP_NP147W_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) 1.40" Opening 1) Blank, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NP147W

Double Wallplate, One 1.40" Opening One Blank.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Construction
Molded
Cutout
1) .406" Hole, 1) Strap Mount Blank
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Single Receptacle
Type
Combination
UPC
883778105135

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25