WBP_NP3LA_PRODIMAGE
WBP_NP3LA_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Toggle, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NP3LA

3-Gang Wallplate, Three Toggle

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Light Almond
Construction
Molded
Cutout
3) Toggle
EU RoHS Indicator
Yes
Item Type
Toggle Switch Plate
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Style
3-Toggle
Type
Toggle
UPC
883778118319

Dimensions

Dimensions
4.62 in x 6.5 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.62 in
Thickness
0.25
Weight
0.12 lb
Width
6.5 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads